6-pin (DBV) package image

LMR50410Y3FQDBVRQ1 ACTIVE

Automotive, 4V to 36V, 1A synchronous step-down SIMPLE SWITCHER® power converter

ACTIVE Custom reel may be available
Same as: LMR50410Y3FQDBVRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMR50410-Q1

  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 4 V to 36 V
    • 1-A continuous output current
    • Minimum switching-on time: 60 ns
    • 2.1-MHz fixed switching frequency
    • Junction temperature range: –40°C to 150°C
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Internal short circuit protection with hiccup mode
    • ±1% tolerance voltage reference
    • Precision enable
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package
  • Pin-to-pin compatible with TPS560430-Q1
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
    • Fixed 3.3-V and 5.0-V output option
  • Create a custom design using the LMR50410-Q1 with the WEBENCH Power Designer

Description for the LMR50410-Q1

The LMR50410-Q1 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1-A load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.

The LMR50410-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has an PFM version to realize high efficiency at light load and FPWM version to achieve constant frequency, and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR50410-Q1 is available in SOT-23-6 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more