Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 0.45 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 0.005 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 400 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 0.45 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 0.005 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 400 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YZR) 12 3.9375 mm² 2.25 x 1.75 WSON (NGZ) 10 12 mm² 3 x 4
  • NC Switch RON 0.5Ω max @ 2.7V
  • NO Switch RON 0.8Ω max @ 2.7V
  • 5 nA (typ) Supply Current TA = 25°C
  • 1.8 to 5.5V Single Supply Operation
  • 12-Bump DSBGA Package
  • WSON-10 Package, 3x4mm

All trademarks are the property of their respective owners.

  • NC Switch RON 0.5Ω max @ 2.7V
  • NO Switch RON 0.8Ω max @ 2.7V
  • 5 nA (typ) Supply Current TA = 25°C
  • 1.8 to 5.5V Single Supply Operation
  • 12-Bump DSBGA Package
  • WSON-10 Package, 3x4mm

All trademarks are the property of their respective owners.

The LMS4684 is a low on-resistance, low voltage dual SPDT (Single-Pole/Double-Throw) analog switch that operates from a 1.8V to 5.5V supply. The LMS4684 features a 0.5Ω RON for its NC switch and 0.8Ω RON for its NO switch at a 2.7V supply. The digital logic inputs are 1.8V logic-compatible with a 2.7V to 3.3V supply and features break-before-make switching action.

The LMS4684 is available in the 12-bump DSBGA and the 10-lead WSON miniature packages. These PCB real estate saving packages offer extreme performance while saving money with small footprints.

The LMS4684 is a low on-resistance, low voltage dual SPDT (Single-Pole/Double-Throw) analog switch that operates from a 1.8V to 5.5V supply. The LMS4684 features a 0.5Ω RON for its NC switch and 0.8Ω RON for its NO switch at a 2.7V supply. The digital logic inputs are 1.8V logic-compatible with a 2.7V to 3.3V supply and features break-before-make switching action.

The LMS4684 is available in the 12-bump DSBGA and the 10-lead WSON miniature packages. These PCB real estate saving packages offer extreme performance while saving money with small footprints.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMS4684 0.5Ω Low-Voltage, Dual SPDT Analog Switch datasheet (Rev. C) 19 Apr 2013
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00609 — Self-Booting Audio System

The purpose of this reference design is to provide hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (Rev F) adds stand-alone self-booting capabilities to allow making compelling demos with any evaluation module (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 12 Ultra Librarian
WSON (NGZ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos