Product details

Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog Features Industry standard pinout
Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog Features Industry standard pinout
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Cost-Effective Alternative to Thermistors
  • Rated for full −55°C to 130°C Range
  • Available in an SC70 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Cost-Effective Alternative to Thermistors
  • Rated for full −55°C to 130°C Range
  • Available in an SC70 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The LMT89 device is a precision analog output CMOS integrated-circuit temperature sensor that operates over a −55°C to 130°C temperature range. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LMT89 device is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LMT89 device, when specified to a parabolic transfer function, is typically ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at 130°C.

The quiescent current of the LMT89 device is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LMT89 device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LMT89 device is a cost-competitive alternative to thermistors.

The LMT89 device is a precision analog output CMOS integrated-circuit temperature sensor that operates over a −55°C to 130°C temperature range. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LMT89 device is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LMT89 device, when specified to a parabolic transfer function, is typically ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at 130°C.

The quiescent current of the LMT89 device is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LMT89 device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LMT89 device is a cost-competitive alternative to thermistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor Higher accuracy (±1.5°C) in a 5-pin SOT-SC70 package or smaller 4-pin DSBGA package
LMT88 ACTIVE ±4°C analog output temperature sensor with -11.77-mV/°C gain Lower accuracy (±4°C) pin-to-pin alternative, for cost-optimized designs.
TMP20 ACTIVE Analog Out Temperature Sensor 5-pin SOT-SC70 package or smaller 6-pin SOT-563 package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMT89 2.4-V, 10-µA, SC70 Temperature Sensor datasheet (Rev. A) PDF | HTML 31 Jan 2015
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) 08 May 2019
More literature Analog Temperature Sensors 18 Apr 2013
EVM User's guide LMT88-LMT89EVM User's Guide 06 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMT88-9EVM — LMT88 and LMT89 Temperature Sensor EVM

The Texas Instruments LMT88-9EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMT88 and LMT87 analog temperature sensors.

User guide: PDF
Buy from a distributor
Reference designs

TIDA-00210 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives

Stepper drives are used in many applications operating typically from 12VDC to 48VDC. TI offers a rich family of stepper motor driver solutions with industry standard step/direction and parallel control interfaces.

For applications which require higher torque and power, often voltages above 48VDC, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00365 — 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives

Low voltage brushed DC drives are used in many applications. TI offers a rich family of brushed DC motor driver solutions with flexible control interface options for one or more brushed DC motors up to 60V.  For applications which require higher torque and power, often voltages above 60VDC (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos