LMV794

ACTIVE

Dual, 88 MHz, Low Noise, 1.8V CMOS Input, Decompensated Operational Amplifiers

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA2607 ACTIVE Dual-channel, low-power, precision, 50-MHz decompensated CMOS op amp This device has lower power (0.9 mA), lower noise (3.8 nV/rtHz) and lower drift (0.3uV/C)

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 88 BW at Acl (MHz) 8.8 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 28 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 5.8 Iq per channel (typ) (mA) 1.3 Vos (offset voltage at 25°C) (max) (mV) 1.35 Rail-to-rail In to V-, Out Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 1.8 Iout (typ) (mA) 21
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 88 BW at Acl (MHz) 8.8 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 28 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 5.8 Iq per channel (typ) (mA) 1.3 Vos (offset voltage at 25°C) (max) (mV) 1.35 Rail-to-rail In to V-, Out Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 1.8 Iout (typ) (mA) 21
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9

    (Typical 5V Supply, Unless Otherwise Noted)

  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Gain Bandwidth Product 88 MHz
  • Supply Current per Channel
    • LMV793 1.15 mA
    • LMV794 1.30 mA
  • Rail-to-Rail Output Swing
    • @ 10 kΩ Load 25 mV from Rail
    • @ 2 kΩ Load 45 mV from Rail
  • Ensured 2.5V and 5.0V Performance
  • Total Harmonic Distortion 0.04% @1 kHz, 600Ω
  • Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

    (Typical 5V Supply, Unless Otherwise Noted)

  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Gain Bandwidth Product 88 MHz
  • Supply Current per Channel
    • LMV793 1.15 mA
    • LMV794 1.30 mA
  • Rail-to-Rail Output Swing
    • @ 10 kΩ Load 25 mV from Rail
    • @ 2 kΩ Load 45 mV from Rail
  • Ensured 2.5V and 5.0V Performance
  • Total Harmonic Distortion 0.04% @1 kHz, 600Ω
  • Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

The LMV793 (single) and the LMV794 (dual) CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/√Hz while consuming only 1.15 mA (LMV793) of quiescent current. The LMV793/LMV794 are stable at a gain of 10 and have a gain bandwidth product (GBW) of 88 MHz. The LMV793/LMV794 have a supply voltage range of 1.8V to 5.5V and can operate from a single supply. The LMV793/LMV794 each feature a rail-to-rail output stage capable of driving a 600Ω load and sourcing as much as 60 mA of current.

The LMV793/LMV794 provide optimal performance in low voltage and low noise systems. A CMOS input stage, with typical input bias currents in the range of a few femto-Amperes, and an input common mode voltage range, which includes ground, make the LMV793/LMV794 ideal for low power sensor applications where high speeds are needed.

The LMV793/LMV794 are manufactured using TI’s advanced VIP50 process. The LMV793 is offered in either a 5-Pin SOT23 or an 8-Pin SOIC package. The LMV794 is offered in either the 8-Pin SOIC or the 8-Pin VSSOP.

The LMV793 (single) and the LMV794 (dual) CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/√Hz while consuming only 1.15 mA (LMV793) of quiescent current. The LMV793/LMV794 are stable at a gain of 10 and have a gain bandwidth product (GBW) of 88 MHz. The LMV793/LMV794 have a supply voltage range of 1.8V to 5.5V and can operate from a single supply. The LMV793/LMV794 each feature a rail-to-rail output stage capable of driving a 600Ω load and sourcing as much as 60 mA of current.

The LMV793/LMV794 provide optimal performance in low voltage and low noise systems. A CMOS input stage, with typical input bias currents in the range of a few femto-Amperes, and an input common mode voltage range, which includes ground, make the LMV793/LMV794 ideal for low power sensor applications where high speeds are needed.

The LMV793/LMV794 are manufactured using TI’s advanced VIP50 process. The LMV793 is offered in either a 5-Pin SOT23 or an 8-Pin SOIC package. The LMV794 is offered in either the 8-Pin SOIC or the 8-Pin VSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMV793/LMV794 88 MHz, Low Noise, 1.8V CMOS Input, Decompensated Op Amps datasheet (Rev. D) 25 Mar 2013
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide 551013276/3277 Eval Boards for Dual Decompensated Op Amps (MSOP-8 & SOIC-8) (Rev. A) 01 May 2013
More literature Die D/S LMV794 MDA MWA Low Noise and Low Power Amplifier 08 Jan 2013
More literature Die D/S LMV794 MDC Low Noise And Low Power Amplifier 28 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV794 PSPICE Model

SNOM043.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos