Packaging information
Package | Pins B3QFN (RLR) | 18 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 500 | LARGE T&R |
Features for the LMZM33602
- Complete integrated power
solution
- As few as four external components
- Minimum solution size < 100 mm2
- 9-mm × 7-mm × 4-mm QFN package
- All pins accessible from package perimeter
- Pin compatible with 3-A LMZM33603
- Input voltage range: 4 V to 36 V
- Output voltage range: 1 V to 18 V
- Efficiencies up to 95%
- Adjustable switching frequency (200 kHz to 1.2 MHz)
- Allows synchronization to an external clock
- Power-good output
- Meets EN55011 class B radiated EMI standards
- Operating IC junction range: –40°C to +125°C
- Operating ambient range: –40°C to +105°C
- Create a custom design using the LMZM33602 with the WEBENCH Power Designer
Description for the LMZM33602
The LMZM33602 power module is an easy-to-use integrated power solution that combines a 2-A, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process.
The 9-mm × 7-mm × 4-mm, 18-pin QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile, point-of-load design. The full feature set, including power good, programmable UVLO, prebias start-up, overcurrent and overtemperature protections, make the LMZM33602 an excellent device for powering a wide range of applications.