8-pin (DRG) package image

LP2951-33QDRGRQ1 ACTIVE

Automotive 100mA 30V low-dropout voltage regulator with power good and enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP2951-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Wide input range: Up to 35V
  • Rated output current: 100mA
  • Low dropout: 380mV (typ) at 100mA
  • Low quiescent current: 75µA (typ)
  • Tight line regulation: 0.03% (typ)
  • Tight load regulation: 0.04% (typ)
  • High VO accuracy:
    • 1% at 25°C
    • 2% over temperature
  • Can be used as a regulator or reference
  • Stable with low ESR (>12mΩ) capacitors
  • Current- and thermal-limiting features
  • 8-pin package:
    • Fixed voltages: 5V/ADJ and 3.3V/ADJ
    • Low-voltage error signal on falling output
    • Shutdown capability
    • Remote sense capability for optimal output regulation and accuracy

Description for the LP2951-Q1

The LP2951-Q1 is a bipolar, low-dropout voltage regulator that can accommodate a wide input supply-voltage range of up to 35V. The 8-pin LP2951-Q1 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951-Q1 outputs a fixed 5V and 3.3V (depending on the version). Alternatively, by leaving the SENSE and VTAP pins open and connecting FEEDBACK to an external resistor divider, the output can be set to any value between 1.235V to 30V.

The LP2951-Q1 device is designed to minimize all error contributions to the output voltage. With a tight output tolerance (0.5% at 25°C), a very low output voltage temperature coefficient (20ppm typical), extremely good line and load regulation (0.3% and 0.4% typical), and remote sensing capability, the device can be used as either a low-power voltage reference or a 100mA regulator.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more