8-pin (DRG) package image

LP2951-50QDRGRQ1 ACTIVE

Automotive 100mA 30V low-dropout voltage regulator with power good and enable

ACTIVE Custom reel may be available
Same as: LP2951-50QDRGRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP2951-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
    • Temperature grade 1: −40°C to +125°C, TJ
  • Wide input voltage range
    • VIN range (new chip): 2V to 30V
  • Wide output voltage range VOUT
    • Fixed option: 3.3V, 5.0V
    • Adjustable option: 1.2V to 29V
  • Output current: Up to 100mA
  • VOUT accuracy:
    • ±2% over line, load, and temperature for legacy chip
    • ±1% over line, load, and temperature for new chip
  • Quiescent current IQ (new chip): 50µA (typical)
  • Low dropout: 340mV (typical) for new chip
  • Output current limiting and thermal shutdown
  • Open-drain error output
  • Stable over a wide range of ceramic output capacitor values:
    • CL range: 1µF to 100µF (new chip)
    • ESR range: 0Ω to 2Ω (new chip)
  • Package options:
    • D (8-pin SOIC)
    • DRG (8-pin WSON)

Description for the LP2951-Q1

The LP2951-Q1 is a wide input low-dropout regulator (LDO) supporting an input voltage range from 2V to 30V and can supply up to 100mA of load current. The LP2951-Q1 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951-Q1 gives 3.3V or 5V fixed output voltages. Alternatively, leave the SENSE and VTAP pins open and connect FEEDBACK to an external resistor divider. This configuration allows the output to be set to any value between 1.2V to 29V.

The LP2951-Q1 has a ERROR output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The SHUTDOWN input and ERROR output are used for sequencing multiple power supplies in the system.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more