8-pin (D) package image

LP2951-30D ACTIVE

100-mA, 30-V, low-dropout voltage regulator with power good & enable

Same as: LP2951-30D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LP2951DR ACTIVE 100-mA, 30-V, low-dropout voltage regulator with power good & enable Larger reel version

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2951-30DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LP2951 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the LP2951

  • Wide input voltage range
    • VIN range : 2V to 30V
  • Wide output voltage range VOUT
    • Fixed option: 3V (legacy Chip), 3.3V, 5.0V
    • Adjustable option: 1.2V to 29V
  • Output current: 100mA
  • VOUT accuracy:
    • ±2% over line, load, and temperature (legacy chip)
    • ±1% over line, load, and temperature (new chip)
  • Quiescent current IQ (new chip): 50µA (typical)
  • Low dropout (new chip):: 340mV (typical)
  • Output current limiting and thermal shutdown
  • Stable over a wide range of ceramic output capacitor values
    • COUT range: 1µF to 100µF (new chip)
    • ESR range: 0 to 2Ω (new chip)
  • Operating junction temperature: –40°C to 125°C
  • Package option:
    • LP (3-pin TO-92)
    • D (8-pin SOIC)
    • DRG (8-pin WSON)

Description for the LP2951

The LP2951 is a wide input low-dropout regulator (LDO) supporting an input voltage range from 2V to 30V and can supply up to 100mA of load current. The LP2951 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951 gives 3.3V or 5V fixed output voltages. Alternatively, leave the SENSE and VTAP pins open and connect FEEDBACK to an external resistor divider. This configuration allows the output to be set to any value between 1.2V to 29V.

The LP2951-Q1 has a ERROR output that monitors the voltage at the feedback pin to indicate the status of the output voltage. The SHUTDOWN input and ERROR output are used for sequencing multiple power supplies in the system.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2951-30DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more