LP2951

ACTIVE

100-mA, 30-V, low-dropout voltage regulator with power good & enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 30 Vin (min) (V) 2 Vout (max) (V) 29 Vout (min) (V) 1.2 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 160 Iq (typ) (mA) 0.075 Thermal resistance θJA (°C/W) 52, 97 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 57 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 30 Vin (min) (V) 2 Vout (max) (V) 29 Vout (min) (V) 1.2 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 160 Iq (typ) (mA) 0.075 Thermal resistance θJA (°C/W) 52, 97 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 57 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DRG) 8 9 mm² 3 x 3
  • Wide Input Range: Up to 30 V
  • Rated Output Current of 100 mA
  • Low Dropout: 380 mV (Typ) at 100 mA
  • Low Quiescent Current: 75 µA (Typ)
  • Tight Line Regulation: 0.03% (Typ)
  • Tight Load Regulation: 0.04% (Typ)
  • High VO Accuracy
    • 1.4% at 25°C
    • 2% Over Temperature
  • Can Be Used as a Regulator or Reference
  • Stable With Low ESR (>12 mΩ) Capacitors
  • Current- and Thermal-Limiting Features
  • LP2950 Only (3-Pin)
    • Fixed-Output Voltages of 5 V, 3.3 V, and 3 V
  • LP2951 Only (8-Pin Package)
    • Fixed- or Adjustable-Output Voltages:
      5 V/ADJ, 3.3 V/ADJ, and 3 V/ADJ
    • Low-Voltage Error Signal on Falling Output
    • Shutdown Capability
    • Remote Sense Capability for Optimal Output
      Regulation and Accuracy
  • Wide Input Range: Up to 30 V
  • Rated Output Current of 100 mA
  • Low Dropout: 380 mV (Typ) at 100 mA
  • Low Quiescent Current: 75 µA (Typ)
  • Tight Line Regulation: 0.03% (Typ)
  • Tight Load Regulation: 0.04% (Typ)
  • High VO Accuracy
    • 1.4% at 25°C
    • 2% Over Temperature
  • Can Be Used as a Regulator or Reference
  • Stable With Low ESR (>12 mΩ) Capacitors
  • Current- and Thermal-Limiting Features
  • LP2950 Only (3-Pin)
    • Fixed-Output Voltages of 5 V, 3.3 V, and 3 V
  • LP2951 Only (8-Pin Package)
    • Fixed- or Adjustable-Output Voltages:
      5 V/ADJ, 3.3 V/ADJ, and 3 V/ADJ
    • Low-Voltage Error Signal on Falling Output
    • Shutdown Capability
    • Remote Sense Capability for Optimal Output
      Regulation and Accuracy

The LP2950 and LP2951 devices are bipolar, low-dropout voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V. The easy-to-use, 3-pin LP2950 is available in fixed-output voltages of 5 V, 3.3 V, and 3 V. However, the 8-pin LP2951 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951 outputs a fixed 5 V, 3.3 V, or 3 V (depending on the version). Alternatively, by leaving the SENSE and VTAP pins open and connecting FEEDBACK to an external resistor divider, the output can be set to any value between 1.235 V to 30 V.

The LP2950 and LP2951 devices are bipolar, low-dropout voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V. The easy-to-use, 3-pin LP2950 is available in fixed-output voltages of 5 V, 3.3 V, and 3 V. However, the 8-pin LP2951 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951 outputs a fixed 5 V, 3.3 V, or 3 V (depending on the version). Alternatively, by leaving the SENSE and VTAP pins open and connecting FEEDBACK to an external resistor divider, the output can be set to any value between 1.235 V to 30 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LP2950 ACTIVE 100-mA, 30-V, low-dropout voltage regulator with low IQ Has lower pin count and fixed voltage option
TPS7A25 ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good This is a higher output (300-mA) LDO with power good and lower IQ (2.5 μA)
NEW TPS7B91 ACTIVE 150mA 40V 1.5μA IQ low-dropout linear regulator Increased voltage range up to 40V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 34
Type Title Date
* Data sheet LP295x Adjustable Micropower Voltage Regulators with Shutdown datasheet (Rev. I) PDF | HTML 12 Nov 2014
Application note L1 and L2 EV Charger Electric Vehicle Service Equipment Design Considerations (Rev. B) 09 Jun 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note ESR, Stability, and the LDO Regulator (Rev. A) 07 Jan 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) 17 Aug 2018
EVM User's guide LP2951 EVM User's Guide (Rev. A) 05 Jan 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Technical article How to use an LDO as a load switch PDF | HTML 01 Feb 2016
Technical article Two ways LDOs save power in the IoT PDF | HTML 17 Aug 2015
Technical article How to use an LDO to protect a power source PDF | HTML 25 Jul 2015
Application note A Topical Index of TI Supply Voltage Supervisor (SVS) Application Notes 15 Jun 2015
Analog Design Journal Techniques for accurate PSRR measurements 28 Oct 2013
Application note AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) 06 May 2013
Application note AN-1482 LDO Regulator Stability Using Ceramic Output Capacitors (Rev. A) 25 Apr 2013
Application note AN-1815 LDOs Ease the Stress of Start-Up (Rev. A) 24 Apr 2013
Application note AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 23 Apr 2013
Application note AN-1950 Silently Powering Low Noise Applications (Rev. A) 22 Apr 2013
Application note LDO Performance Near Dropout 08 Oct 2010
Application note 3.6V – 5.5V Input, LDO Reference Design for MSP430 (Rev. A) 14 Jun 2010
Application note 3.6V – 5.5V Input, LDO with Dual-Level Output Reference Design for MSP430 (Rev. A) 14 Jun 2010
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Simple Power Solution Using LDOs for the DM365 (Rev. A) 11 Sep 2009
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Low-Voltage Current Loop Transmitter 02 Aug 2007
Application note Battery Charging 21 Mar 2007
Application note Linear and Switching Voltage Regulator Fundamental Part 1 21 Mar 2007
Application note Ceramic Capacitors Replace Tantalum Capacitors in LDOs (Rev. A) 13 Oct 2006
Application note Understanding LDO Dropout 09 May 2005
White paper Versatility of the LM5030 PWM Push-Pull Controller 01 Dec 2003
Application note Extending the Input Voltage Range of an LDO Regulator 16 Aug 2002
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999
Application note Technical Review of Low Dropout Voltage Regulator Operation And Performance 30 Aug 1999
Application brief Low Power 150-mA LDO Linear Regulators. Extended Output Voltage Adjustment Range 11 Jun 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP2951EVM — LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module

The LP2951 devices are bipolar low-dropout (LDO) voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V with an output load up to 100 mA. The LP2951EVM allows for flexibility in design, allowing the user to add or remove input and output capacitors, as well as (...)
User guide: PDF
Not available on TI.com
Simulation model

LP2951 PSpice Transient Model (Rev. A)

SNVM037A.ZIP (23 KB) - PSpice Model
Simulation model

LP2951 Unencrypted PSpice Transient Model

SNVMAO3.ZIP (1 KB) - PSpice Model

Many TI reference designs include the LP2951

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (DRG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos