LP2951EVM

LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module

LP2951EVM

Order now

Overview

The LP2951 devices are bipolar low-dropout (LDO) voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V with an output load up to 100 mA. The LP2951EVM allows for flexibility in design, allowing the user to add or remove input and output capacitors, as well as a bypass capacitor. Furthermore, the LP2951EVM enables the user to operate the devices in a fixed-output voltage mode or in an adjustable-output voltage mode, allowing a complete evaluation setup for the LP2951 device.

Features
  • Small form factor
  • Designed for fixed- and adjustable-output voltage
  • 1.235-V to 29-V adjustable-output voltage
  • Landing patterns for additional input and output capacitors
  • Landing pattern for bypass capacitor
Linear & low-dropout (LDO) regulators
LP2951 100-mA, 30-V, low-dropout voltage regulator with power good & enable LP2951-N 100-mA, 30-V, low-dropout voltage regulator with power good & enable LP2951-Q1 Automotive 100mA 30V low-dropout voltage regulator with power good and enable
Download View video with transcript Video

Order & start development

Evaluation board

LP2951EVM — LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LP2951 EVM User's Guide (Rev. A) 05 Jan 2018
Certificate LP2951EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos