LP2953QML-SP

ACTIVE

Space-grade QMLV, -20-V to 30-V, 250-mA, 2.5-V or 5-V output linear regulator

alarmNotifications Order now

LP2953QML-SP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 0.25 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 29 Vout (min) (V) 1.23 Rating Space Noise (Β΅Vrms) 80 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.13 Thermal resistance ΞΈJA (Β°C/W) 42 Load capacitance (min) (Β΅F) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge, Power good Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (Β°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 0.25 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 29 Vout (min) (V) 1.23 Rating Space Noise (Β΅Vrms) 80 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.13 Thermal resistance ΞΈJA (Β°C/W) 42 Load capacitance (min) (Β΅F) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge, Power good Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (Β°C) -55 to 125
CFP (NAC) 16 62.9285 mmΒ² 9.91 x 6.35 DIESALE (Y) β€” See data sheet
  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

The LP2953A is a micropower voltage regulator with very low quiescent current (130 ΞΌA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

The LP2953A is a micropower voltage regulator with very low quiescent current (130 ΞΌA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS7H1121-SP ACTIVE Radiation-hardened, QMLV and QMLP, 2.25V to 14V input, 2A low-dropout (LDO) regulator QMLV version with higher TID and SEE radiation performance

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 16 Ultra Librarian
DIESALE (Y) β€”

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2Eβ„’ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos