16-pin (NAC) package image

5962-9233602VXA ACTIVE

Space-grade QMLV, -20-V to 30-V, 250-mA, 2.5-V or 5-V output linear regulator

ACTIVE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (NAC) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 88 | TUBE

Features for the LP2953QML-SP

  • Output Voltage Adjusts from 1.23V to 29V
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Reverse Battery Protection
  • 50 mA (Typical) Output Pulldown Crowbar
  • Auxiliary Comparator Included with CMOS/TTL Compatible Output Levels. Can be used for Fault Detection, Low Input Line Detection, etc.

All trademarks are the property of their respective owners.

Description for the LP2953QML-SP

The LP2953A is a micropower voltage regulator with very low quiescent current (130 μA typical at 1 mA load) and very low dropout voltage (typ. 60 mV at light load and 470 mV at 250 mA load current). It is ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2953A retains all the desirable characteristics of the LP2951, but offers increased output current, additional features, and an improved shutdown function.

The internal crowbar pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery protection is provided.

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good line and load regulation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more