5-pin (DBV) package image

LP2980IM5-5.0/NOPB ACTIVE

50-mA, 16-V, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: LP2980IM5-5.0/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2980IM5X-5.0/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP2980-N

  • VIN range (new chip): 2.5V to 16V
  • VOUT range (new chip):
    • 1.2V to 5.0V (fixed, 100mV steps)
  • VOUT accuracy:
    • ±0.5% for A-grade legacy chip
    • ±1% for standard-grade legacy chip
    • ±0.5% for new chip (A grade and standard grade)
  • Output accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 50mA
  • Low IQ (new chip): 69µA at ILOAD = 0mA
  • Low IQ (new chip): 380µA at ILOAD = 50mA
  • Shutdown current over temperature:
    • 0.01µA (typ) for legacy chip
    • 1.12µA (typ) for new chip
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75dB at 1kHz, 45dB at 1MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)

Description for the LP2980-N

The LP2980-N is a fixed-output, wide-input, low-dropout (LDO) voltage regulator supporting an input voltage range from 2.5V to 16V and up to 50mA of load current. The LP2980-N supports an output range of 1.2V to 5.0V (new chip).

Additionally, the LP2980-N (new chip) has a 1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The internal soft-start time and current-limit protection reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2980-N is available in a 5-pin, 2.9mm × 1.6mm SOT-23 (DBV) package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2980IM5X-5.0/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more