5-pin (DBV) package image

LP3470M5-3.08/NOPB NOT RECOMMENDED FOR NEW DESIGNS

Active-low reset IC with programmable delay and 1% reset threshold

LP3470M5-3.08/NOPB is not recommended for new designs
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LP3470A308DBVR ACTIVE Ultra-low-power active-low reset IC with programmable delay and 1% reset threshold

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LP3470 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) 0 to 0
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP3470

  • 5-Pin SOT-23 Package
  • Open-Drain Reset Output
  • Programmable Reset Time-Out Period Using an
    External Capacitor
  • Immune to Short VCC Transients
  • ±1% Reset Threshold Accuracy Over
    Temperature
  • Low Quiescent Current (16 µA typical)
  • Reset Valid Down to VCC = 0.5 V

Description for the LP3470

The LP3470 device is a micropower voltage supervisory circuit designed to monitor voltages within 1% of reset threshold over temperature. It provides maximum adjustability for power-on-reset (POR) and supervisory functions.

The LP3470 asserts a reset signal whenever the VCC supply voltage falls below a reset threshold. The reset time-out period is adjustable using an external capacitor. Reset remains asserted for an interval (programmed by an external capacitor) after VCC has risen above the threshold voltage.

For information on available reset threshold voltage options, see Mechanical, Packaging, and Orderable Information.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more