8-pin (NGS) package image

LP38500SD-ADJ/NOPB ACTIVE

1.5-A, adjustable ultra-low-dropout voltage regulator

ACTIVE Custom reel may be available
Same as: LP38500SD-ADJ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP38500SDX-ADJ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LP38500SDE-ADJ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGS) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP38500-ADJ

  • Input Voltage: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V to 5 V
  • FlexCap: Stable with Ceramic, Tantalum, or
    Aluminum Capacitors
  • Stable with 10-µF Input and Output Capacitors
  • Low Ground-Pin Current
  • 25-nA Quiescent Current in Shutdown Mode
  • Ensured Output Current of 1.5 A
  • Ensured VADJ Accuracy of ±1.5% at 25°C (A
    Grade)
  • Ensured Accuracy of ±3.5% at 25°C (STD)
  • Overtemperature and Overcurrent Protection
  • ENABLE Pin (LP38502)

Description for the LP38500-ADJ

TI’s FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38500 and LP38502 series of LDOs operates from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38500-ADJ and LP38502-ADJ have low quiescent currents that changes little with load current.

  • GND Pin Current: Typically 2 mA at 1.5-A load current.
  • Disable Mode: Typically 25-nA quiescent current when the EN pin is pulled low. (LP38502-ADJ)
  • Simplified Compensation: Stable with any type of output capacitor, regardless of ESR.
  • Precision Output: grade versions available with 1.5% VADJ tolerance (25°C) and 3% over line, load, and temperature.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP38500SDX-ADJ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LP38500SDE-ADJ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more