LP5912-EP

ACTIVE

Enhanced-product, 500-mA low-noise low-IQ low-dropout regulator with reverse current pr

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6.5 Vin (min) (V) 1.6 Vout (max) (V) 5 Vout (min) (V) 0.8 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3, 5 Rating HiRel Enhanced Product Noise (µVrms) 12 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 75.8 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge, Power good, Reverse Current Protection, Soft start Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6.5 Vin (min) (V) 1.6 Vout (max) (V) 5 Vout (min) (V) 0.8 Fixed output options (V) 0.9, 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3, 5 Rating HiRel Enhanced Product Noise (µVrms) 12 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 75.8 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge, Power good, Reverse Current Protection, Soft start Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -55 to 125
WSON (DRV) 6 4 mm² 2 x 2
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP5912-EP Enhanced Product, 500-mA, Low-Noise, Low-IQ LDO datasheet PDF | HTML 12 Sep 2022
* Radiation & reliability report LP5912-EP Texas Instruments Enhanced Product Qualification & Reliability Report (Rev. A) PDF | HTML 15 Nov 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5912DRV33EVM — LP5912 3.3-V 500-mA low-noise low-IQ LDO linear regulator evaluation module

The LP5912EVM facilitates evaluation of the LP5912-3.3DRVR Low-Noise, 500mA Linear Regulator with user accessible test points for Enable (EN) and Power Good (PG). The EVM is a standalone evaluation module containing one positive voltage low-dropout regulator IC for fixed voltage regulation (3.3V). (...)

User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos