LSF0108

ACTIVE

Octal bidirectional multi-voltage-level translator

alarmNotifications Order now

Product details

Technology family LSF Applications I2C Bits (#) 8 Data rate (max) (Mbps) 200 High input voltage (min) (V) 0.95 High input voltage (max) (V) 5 Vout (min) (V) 0.95 Vout (max) (V) 5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 12.5 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LSF Applications I2C Bits (#) 8 Data rate (max) (Mbps) 200 High input voltage (min) (V) 0.95 High input voltage (max) (V) 5 Vout (min) (V) 0.95 Vout (max) (V) 5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 12.5 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RKS) 20 11.25 mm² 4.5 x 2.5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • Provides bidirectional voltage translation with no direction pin
  • Supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30 pF capacitive load and up To 40-MHz up or down translation at 50 pF capacitive load
  • Allows bidirectional voltage-level translation between
    • 0.65 V ↔ 1.8/2.5/3.3/5 V
    • 0.95 V ↔ 1.8/2.5/3.3/5 V
    • 1.2 V ↔ 1.8/2.5/3.3/5 V
    • 1.8 V ↔ 2.5/3.3/5 V
    • 2.5 V ↔ 3.3/5 V
    • 3.3 V ↔ 5 V
  • Low standby current
  • 5-V tolerance I/O port to support TTL
  • Low R ON provides less signal distortion
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance >100 mA per JESD 17
  • –40°C to 125°C operating temperature range
  • Provides bidirectional voltage translation with no direction pin
  • Supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30 pF capacitive load and up To 40-MHz up or down translation at 50 pF capacitive load
  • Allows bidirectional voltage-level translation between
    • 0.65 V ↔ 1.8/2.5/3.3/5 V
    • 0.95 V ↔ 1.8/2.5/3.3/5 V
    • 1.2 V ↔ 1.8/2.5/3.3/5 V
    • 1.8 V ↔ 2.5/3.3/5 V
    • 2.5 V ↔ 3.3/5 V
    • 3.3 V ↔ 5 V
  • Low standby current
  • 5-V tolerance I/O port to support TTL
  • Low R ON provides less signal distortion
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance >100 mA per JESD 17
  • –40°C to 125°C operating temperature range

The LSF family of devices supports bidirectional voltage translation without the need for DIR pin which minimizes system effort (for PMBus, I 2C, SMBus, and so forth). The LSF family of devices supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30 pF capacitive load and up to 40-MHz up or down translation at 50 pF capacitive load which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).

LSF family supports 5-V tolerance on I/O port which makes it compatible with TTL levels in industrial and telecom applications. The LSF family is able to set up different voltage translation levels on each channel which makes it very flexible.

The LSF family of devices supports bidirectional voltage translation without the need for DIR pin which minimizes system effort (for PMBus, I 2C, SMBus, and so forth). The LSF family of devices supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30 pF capacitive load and up to 40-MHz up or down translation at 50 pF capacitive load which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).

LSF family supports 5-V tolerance on I/O port which makes it compatible with TTL levels in industrial and telecom applications. The LSF family is able to set up different voltage translation levels on each channel which makes it very flexible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LSF0108-Q1 ACTIVE Automotive eight-channel bidirectional multi-voltage-level translator Q100 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet LSF0108 Channel Auto-Bidirectional Multi-Voltage Level Translator for Open-Drain datasheet (Rev. M) 21 Apr 2023
Application note Top Questions About Auto Bi-Direction LSF Family Translators PDF | HTML 26 Dec 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML 09 Jan 2024
Application brief Future-Proofing Your Level Shifter Design with TI's Dual Footprint Packages PDF | HTML 05 Sep 2023
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Factors Affecting VOL for TXS and LSF Auto-bidirectional Translation Devices 19 Nov 2017
Application note Biasing Requirements for TXS, TXB, and LSF Auto-Bidirectional Translators 30 Oct 2017
EVM User's guide LSF-EVM Hardware User's Guide 05 Jul 2017
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
EVM User's guide LSF010X Evaluation Module User's Guide (Rev. A) 29 Jun 2015
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Voltage-Level Translation With the LSF Family (Rev. B) 12 Mar 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

LSF-EVM — 1 to 8-bit LSF Translator Family Evaluation Module

The LSF family of devices are level translators that support a voltage range of 0.95V and 5V and provide multi-voltage bidirectional translation without a direction pin.

The LSF-EVM comes populated with the LSF0108PWR device and has landing patterns that are compatible with the LSF0101DRYR, (...)

User guide: PDF
Buy from a distributor
Simulation model

LSF0108 IBIS Model (Rev. A)

SDLM022A.ZIP (56 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos