LV2862

ACTIVE

4.5-V to 60-V, 600-mA buck converter in ultra-small SOT23 package

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LMR51606 ACTIVE SIMPLE SWITCHER® power converter with 4.5V-to-65V 0.6A synchronous buck and 25µA quiescent current Next generation P2P alternative
Same functionality with different pin-out to the compared device
LMR36006 ACTIVE 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter The LMR36006 is a newer 60-V, 600-mA device.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 60 Switching frequency (min) (kHz) 770 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO adjustable Control mode current mode Vout (min) (V) 0.765 Vout (max) (V) 58 Iq (typ) (µA) 28 Duty cycle (max) (%) 97
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 60 Switching frequency (min) (kHz) 770 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO adjustable Control mode current mode Vout (min) (V) 0.765 Vout (max) (V) 58 Iq (typ) (µA) 28 Duty cycle (max) (%) 97
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Input range from 4 V to 60 V with 65-V transients
  • 770-kHz (X version) or 2.1-MHz (Y version) switching frequency
  • Ultra-high efficiency for light load with Eco-mode
  • Low dropout operation
  • Output current up to 600 mA
  • High-voltage precision enable input
  • Overcurrent protection
  • Overtemperature protection
  • Internal compensation
  • Internal soft start
  • Small overall solution size (SOT-6L package)
  • Input range from 4 V to 60 V with 65-V transients
  • 770-kHz (X version) or 2.1-MHz (Y version) switching frequency
  • Ultra-high efficiency for light load with Eco-mode
  • Low dropout operation
  • Output current up to 600 mA
  • High-voltage precision enable input
  • Overcurrent protection
  • Overtemperature protection
  • Internal compensation
  • Internal soft start
  • Small overall solution size (SOT-6L package)

The LV2862 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4 V to 60 V, the device is designed for a wide range of applications, from industrial to automotive, for power conditioning from unregulated source. An ultra-low 1-µA shutdown current can further prolong battery life. Operating frequency is fixed at 770 kHz (X version) and 2.1 MHz (Y version), allowing the use of small external components while still being able to have low output ripple voltage. Soft start and compensation circuits are implemented internally, which allows the device to be used with minimized external components.

The LV2862 is optimized for up to 600-mA load currents. The device has a 0.765-V nominal feedback voltage.

The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing, and shutdown due to excessive power dissipation. The LV2862 is available in a low profile SOT-6L package.

The LV2862 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4 V to 60 V, the device is designed for a wide range of applications, from industrial to automotive, for power conditioning from unregulated source. An ultra-low 1-µA shutdown current can further prolong battery life. Operating frequency is fixed at 770 kHz (X version) and 2.1 MHz (Y version), allowing the use of small external components while still being able to have low output ripple voltage. Soft start and compensation circuits are implemented internally, which allows the device to be used with minimized external components.

The LV2862 is optimized for up to 600-mA load currents. The device has a 0.765-V nominal feedback voltage.

The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing, and shutdown due to excessive power dissipation. The LV2862 is available in a low profile SOT-6L package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LV2862 60-V, 600-mA, High-Efficiency, Wide Input Voltage Range Buck Converter datasheet (Rev. B) PDF | HTML 30 Jun 2023
EVM User's guide LV2862XLVEVM Evaluation Module User's Guide 23 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LV2862XLVEVM — 60-V, 600-mA, high efficiency, ultra small size buck converter evaluation module

LV2862XLVEVM evaluation module (EVM) is designed to provide the design engineer with a fully functional power converter based on the buck topology to evluate the LV2862 series of buck regulators.
User guide: PDF
Not available on TI.com
Simulation model

LV2862XL PSpice Transient Model

SNVMC13.ZIP (179 KB) - PSpice Model
Simulation model

LV2862Y PSpice Transient Model

SNVMC12.ZIP (166 KB) - PSpice Model
Reference designs

PMP23454 — Universal input, 430W power tool charger reference design

This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos