MAX3386E

ACTIVE

3- to 5.5-V 250kbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection

Product details

Drivers per package 3 Receivers per package 2 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 2.5 Features Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 3 Receivers per package 2 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 2.5 Features Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • VL Pin for Compatibility With Mixed-Voltage
    Systems Down to 2.5 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV Human-Body Model
    • ±15-kV IEC 61000-4-2, Air-Gap Discharge
    • ±8-kV IEC 61000-4-2, Contact Discharge
  • Low 300-µA Supply Current
  • Specified 250-kbps Data Rate
  • 1-µA Low-Power Shutdown
  • Meets EIA/TIA-232 Specifications Down to 3 V
  • APPLICATIONS
    • Hand-Held Equipment
    • PDAs
    • Cell Phones
    • Battery-Powered Equipment
    • Data Cables

  • VL Pin for Compatibility With Mixed-Voltage
    Systems Down to 2.5 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV Human-Body Model
    • ±15-kV IEC 61000-4-2, Air-Gap Discharge
    • ±8-kV IEC 61000-4-2, Contact Discharge
  • Low 300-µA Supply Current
  • Specified 250-kbps Data Rate
  • 1-µA Low-Power Shutdown
  • Meets EIA/TIA-232 Specifications Down to 3 V
  • APPLICATIONS
    • Hand-Held Equipment
    • PDAs
    • Cell Phones
    • Battery-Powered Equipment
    • Data Cables

The MAX3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The MAX3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.

The MAX3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The MAX3386E is available in a space-saving thin shrink small-outline package (TSSOP).

The MAX3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The MAX3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.

The MAX3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The MAX3386E is available in a space-saving thin shrink small-outline package (TSSOP).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TRS3386E ACTIVE 3- to 5.5-V 250kbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection The device has the SAME FUNCTIONALITY/PINOUT as the compared device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet RS-232 Transceiver With Split Supply Pin for Logic Side, MAX3386E datasheet (Rev. B) 31 Mar 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos