Product details

Configuration 1:1 SPST Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 6.5 CON (typ) (pF) 20 ON-state leakage current (max) (µA) 0.01 Bandwidth (MHz) 300 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 6.5 CON (typ) (pF) 20 ON-state leakage current (max) (µA) 0.01 Bandwidth (MHz) 300 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Low ON-State Resistance (10 )
  • ON-State Resistance Flatness (1.5 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection (5 pC Max)
  • 300-MHz –3-dB Bandwidth at 25°C
  • Low Total Harmonic Distortion (THD) (0.05%)
  • 2-V to 5.5-V Single-Supply Operation
  • Specified at 5-V and 3.3-V Nodes
  • –80-dB OFF Isolation at 1 MHz
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • 0.5-nA Max OFF Leakage
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • TTL/CMOS-Logic Compatible
  • Applications
    • Sample-and-Hold Circuits
    • Battery-Powered Equipment (Cellular Phones, PDAs)
    • Audio and Video Signal Routing
    • Communication Circuits
    • PCMCIA Cards

  • Low ON-State Resistance (10 )
  • ON-State Resistance Flatness (1.5 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection (5 pC Max)
  • 300-MHz –3-dB Bandwidth at 25°C
  • Low Total Harmonic Distortion (THD) (0.05%)
  • 2-V to 5.5-V Single-Supply Operation
  • Specified at 5-V and 3.3-V Nodes
  • –80-dB OFF Isolation at 1 MHz
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • 0.5-nA Max OFF Leakage
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • TTL/CMOS-Logic Compatible
  • Applications
    • Sample-and-Hold Circuits
    • Battery-Powered Equipment (Cellular Phones, PDAs)
    • Audio and Video Signal Routing
    • Communication Circuits
    • PCMCIA Cards

The MAX4594 is a single-pole single-throw (SPST) analog switch that is designed to operate from 2 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.

The MAX4594 is a single-pole single-throw (SPST) analog switch that is designed to operate from 2 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet MAX4594 datasheet 23 Dec 2004
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos