14-pin (NS) package image

MC3403NSR ACTIVE

Quad, 30-V, 1-MHz operational amplifier with -25°C to 85°C operation

ACTIVE Custom reel may be available
Same as: MC3403NSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV9304IDR ACTIVE Quad, 40-V 1-MHz low-power (0.15 mA) operational amplifier Wider supply voltage (4.5 V to 40 V), faster slew rate (3 V/μs), lower offset voltage (2.5 mV), lower power (0.15 mA), higher output current (60 mA), wider temp range (-40 to 125 °C)
LM324BIPWR ACTIVE Quad, 36V 1.2MHz 3mV offset voltage operational amplifier Wider supply voltage (3 V to 36 V), higher GBW (1.2 MHz), lower offset voltage (3 mV), lower power (0.175 mA), higher output current (40 mA), wider temp range (-40 to 85 °C)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More MC3403 information

Packaging information

Package | Pins SOP (NS) | 14
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the MC3403

  • Wide Range of Supply Voltages, Single Supply ...3 V to 36 V or Dual Supplies
  • Class AB Output Stage
  • True Differential Input Stage
  • Low Input Bias Current
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Designed to Be Interchangeable With Motorola MC3303, MC3403

Description for the MC3403

The MC3303 and the MC3403 are quadruple operational amplifiers similar in performance to the uA741, but with several distinct advantages. They are designed to operate from a single supply over a range of voltages from 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC – 1.5 V. Quiescent supply currents are less than one-half those of the uA741.

The MC3303 is characterized for operation from –40°C to 85°C, and the MC3403 is characterized for operation from 0°C to 70°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more