40-pin (RGF) package image

MCF8316A1VRGFR ACTIVE

40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver

ACTIVE Custom reel may be available
Same as: MCF8316A1VRGFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGF) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the MCF8316A

  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Configurable motor startup and stop options
    • Anti-voltage surge protections prevents overvoltage
    • Improved acoustic performance with automatic dead time compensation
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A peak
  • Low MOSFET on-state resistance
    • 95-mΩ R DS(ON) (HS + LS) at T A = 25°C
  • Low power sleep mode
    • 3-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors, built-in current sensing
  • Built-in 3.3-V ±5%, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of Integrated protection features
    • Supply undervoltage lockout (UVLO)
    • Motor lock detection (5 different types)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface

Description for the MCF8316A

The MCF8316A provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8-A peak current. The MCF8316A integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low R DS(ON) of 95 mΩ(high-side + low-side). Power management features of an adjustable buck regulator and LDO generate the 3.3-V or 5.0-V voltage rails for the device and can be used to power external circuits.

The algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8316A, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more