Packaging information
Package | Pins LQFP (PM) | 64 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the MSP430F2418
- Low supply voltage range: 1.8 V to 3.6 V
- Ultra-low power consumption
- Active mode: 365 µA at 1 MHz, 2.2 V
- Standby mode (VLO): 0.5 µA
- Off mode (RAM retention): 0.1 µA
- Wake up from standby mode in less than 1 µs
- 16-bit RISC architecture, 62.5-ns instruction cycle time
- Three-channel internal DMA (MSP430F261x only)
- 12-bit analog-to-digital converter (ADC) with internal reference, sample-and-hold, and autoscan feature
- Dual 12-bit digital-to-analog converters (DACs) with synchronization (MSP430F261x only)
- 16-bit Timer_A with three capture/compare registers
- 16-bit Timer_B with seven capture/compare registers with shadow registers
- On-chip comparator
- Four universal serial communication interfaces (USCIs)
- USCI_A0 and USCI_A1
- Enhanced UART supporting automatic baud-rate detection
- IrDA encoder and decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
- I2C
- Synchronous SPI
- USCI_A0 and USCI_A1
- Supply voltage supervisor and monitor with programmable level detection
- Brownout detector
- Bootloader (BSL)
- Serial onboard programming, no external programming voltage needed, programmable code protection by security fuse
- Family members (also see Device Comparison)
- MSP430F2416
- 92KB + 256 bytes flash memory
- 4KB RAM
- MSP430F2417
- 92KB + 256 bytes flash memory
- 8KB RAM
- MSP430F2418
- 116KB + 256 bytes flash memory
- 8KB RAM
- MSP430F2419
- 120KB + 256 bytes flash memory
- 4KB RAM
- MSP430F2616
- 92KB + 256 bytes flash memory
- 4KB RAM
- MSP430F2617
- 92KB + 256 bytes flash memory
- 8KB RAM
- MSP430F2618
- 116KB + 256 bytes flash memory
- 8KB RAM
- MSP430F2619
- 120KB + 256 bytes flash memory
- 4KB RAM
- MSP430F2416
- Available in 80-pin quad flat pack (LQFP), 64-pin LQFP, and 113-pin ball grid array (nFBGA)
Description for the MSP430F2418
The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F261x and MSP430F241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit ADC, a comparator, two 12-bit DACs, four USCI modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented.
The LQFP-64 package is also available as a nonmagnetic package for medical imaging applications.
For complete module descriptions, see the MSP430F2xx and MSP430G2xx Family User’s Guide .