Packaging information
Package | Pins VSSOP (DGS) | 28 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 5,000 | LARGE T&R |
Features for the MSPM0G3106
- Core
- Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80 MHz
- Operating characteristics
- Extended temperature: –40°C up to 125°C
- Wide supply voltage range: 1.62 V to 3.6 V
- Memories
- Up to 128KB of flash memory with built-in error correction code (ECC)
- Up to 32KB of SRAM with hardware parity
- High-performance analog peripherals
- Two simultaneous sampling 12-bit 4-Msps analog-to-digital converters (ADCs) with up to 11 external channels
- 14-bit effective resolution at 250-ksps with hardware averaging
- One general-purpose amplifier (GPAMP)
- Configurable 1.4-V or 2.5-V internal shared voltage reference (VREF)
- Integrated temperature sensor
- Integrated supply monitor
- Two simultaneous sampling 12-bit 4-Msps analog-to-digital converters (ADCs) with up to 11 external channels
- Optimized low-power modes
- RUN: 96 µA/MHz (CoreMark)
- SLEEP: 467 µA at 4 MHz
- STOP: 46 µA at 32 kHz
- STANDBY: 1.5 µA with RTC and SRAM retention
- SHUTDOWN: 80 nA with IO wakeup capability
- Intelligent digital peripherals
- 7-channel DMA controller
- Two 16-bit advanced control timers support dead band insertion and fault handling
- Seven timers supporting up to 22 PWM channels
- One 16-bit general purpose timer
- One 16-bit general purpose timer supports QEI
- Two 16-bit general-purpose timers support low-power operation in STANDBY mode
- One 32-bit general-purpose timer
- Two 16-bit advanced timers with deadband
- Two window-watchdog timers
- RTC with alarm and calendar mode
- Enhanced communication interfaces
- Four UART interfaces; one supports LIN, IrDA, DALI, Smart Card, Manchester, and three support low-power operation in STANDBY mode
- Two I 2C interfaces supporting up to FM+ (1 Mbit/s), SMBus, PMBus, and wakeup from STOP mode
- Two SPIs, one SPI supports up to 32 Mbits/s
- One Controller Area Network (CAN) interface supports CAN 2.0 A or B and CAN-FD
- Clock system
- Internal 4- to 32-MHz oscillator with up to ±3% accuracy (SYSOSC) across temperature
- Phase-locked loop (PLL) up to 80 MHz
- Internal 32-kHz oscillator (LFOSC)
- External 4- to 48-MHz crystal oscillator (HFXT)
- External 32-kHz crystal oscillator(LFXT)
- External clock input
- Data integrity and encryption
- Cyclic redundancy checker (CRC-16, CRC-32)
- True random number generator (TRNG)
- AES encryption with 128 or 256-bit key
- Flexible I/O features
- Up to 28 GPIOs
- Two 5-V tolerant IOs
- Two high-drive IOs with 20-mA drive strength
- Up to 28 GPIOs
- Development support
- 2-pin serial wire debug (SWD)
- Package options
- 32-pin VQFN
- 28-pin VSSOP
- 20-pin VSSOP
- Family members (also see Device Comparison)
- MSPM0G3105: 32KB flash, 16KB RAM
- MSPM0G3106: 64KB flash, 32KB RAM
- MSPM0G3107: 128KB flash, 32KB RAM
- Development kits and software (also see Tools and Software)
- LP-MSPM0G3507 LaunchPad™ development kit
- MSP Software Development Kit (SDK)
Description for the MSPM0G3106
MSPM0G310x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.
The MSPM0G310x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. The devices also incorporate a memory protection unit, 7-channel DMA, and a variety of high-performance analog peripherals such as two 12-bit 4-Msps ADCs, configurable internal shared voltage reference, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar mode. These devices provide data integrity and encryption peripherals (CRC , TRNG, AES) and enhanced communication interfaces (four UART, two I2C, two SPI , CAN 2.0/FD).
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their projects needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
MSPM0G310x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.