Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 9.4 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 45 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 9.4 ON-state leakage current (max) (µA) 0.0033 Supply current (typ) (µA) 45 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RRJ) 16 16 mm² 4 x 4 WQFN (RUM) 16 16 mm² 4 x 4
  • Low On-Capacitance
    • MUX36S08: 9.4 pF
    • MUX36D04: 6.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and smaller WQFN Package
  • For Other Configurations, Refer to:
  • Low On-Capacitance
    • MUX36S08: 9.4 pF
    • MUX36D04: 6.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and smaller WQFN Package
  • For Other Configurations, Refer to:

The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas the MUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V,
VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in portable applications.

The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas the MUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V,
VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6208 ACTIVE 36-V, low-RON, 8:1 precision multiplexer with 1.8-V logic Higher supply voltage support
TMUX7208 ACTIVE 44-V, latch-up immune, 8:1 precision multiplexer with 1.8-V logic Pin-to-pin upgrade with higher voltage support and better performance
TMUX7308F ACTIVE ±60-V fault-protected, 8:1, one-channel multiplexers with 1.8-V logic Pin-to-pin upgrade with fault protection and over voltage protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet MUX36xxx 36-V, low-capacitance, low-leakage-current, precision, analog multiplexers datasheet (Rev. D) PDF | HTML 25 Feb 2019
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) 10 Dec 2018
Application note System Level Protection for High Voltage Analog Multiplexers 03 Jan 2017
EVM User's guide MUX36S08EVM User's Guide (Rev. A) 18 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MUX36S08EVM-PDK — MUX36S08 evaluation module

The MUX36S08EVM-PDK evaluation module (EVM) is a platform for evaluating the performance of the MUX36S08 8-channel single-ended analog multiplexer. The evaluation kit brings out every pin of the MUX36S08 with different connectors for ease of evaluation.

User guide: PDF
Buy from a distributor
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

MUX36S08 IBIS MODEL

SLYM093.ZIP (14 KB) - IBIS Model
Simulation model

MUX36S08 TINA-TI Reference Design (Rev. A)

SBOM968A.TSC (5600 KB) - TINA-TI Reference Design
Reference designs

TIDA-01333 — 8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIPD151 — 16-bit 400KSPS 4-Ch. Multiplexed Data Acquisition Ref Design for High Voltage Inputs, Low Distortion

This TI Verified Design implements a 16-bit, differential 4-channel multiplexed data acquisition system at 400KSPS throughput for high voltage differential input of ±20 V (40 Vpk-pk) industrial applications. The circuit is realized with a 16-bit successive-approximation-resistor (SAR) (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00764 — 8-ch Isolated High Voltage Analog Input Module Reference Design

This reference design is a high-voltage analog input module with eight channels. Each channel can be used for both voltage and current measurement. The design uses 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288 V. This make any (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00760 — Multi-Channel Analog Output Module With Multiplexed Single-Channel DAC for PLCs Reference Design

This reference design helps achieve low-cost, high-speed, small form-factor and high resolution for programmable logic controller (PLC) analog output module designs based on sequentially multiplexed sample and hold buffers.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RRJ) 16 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos