8-pin (D) package image

NE5532D OBSOLETE

Dual, 30-V, 10-MHz, low-noise operational amplifier for audio applications

NE5532D is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

NE5532DR ACTIVE Dual, 30-V, 10-MHz, low-noise operational amplifier for audio applications Replacement

Pin-for-pin with same functionality to the compared device.

TLV9362IDR ACTIVE Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

NE5532DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1u | +

Export classification

*For reference only

  • US ECCN: EAR99

More NE5532 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the NE5532

  • Equivalent Input Noise Voltage: 5nV/√ Hz Typ at 1kHz
  • Unity-Gain Bandwidth: 12MHz Typ
  • Common-Mode Rejection Ratio: 100dB Typ
  • High DC Voltage Gain: 100V/mV Typ
  • High Slew Rate: 5V/µs Typ

Description for the NE5532

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. These devices feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

NE5532DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more