Packaging information
| Package | Pins PDIP (P) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 50 | TUBE |
Features for the NE5532
- Equivalent Input Noise Voltage: 5nV/√ Hz Typ at 1kHz
- Unity-Gain Bandwidth: 12MHz Typ
- Common-Mode Rejection Ratio: 100dB Typ
- High DC Voltage Gain: 100V/mV Typ
- High Slew Rate: 5V/µs Typ
Description for the NE5532
The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. These devices feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.