8-pin (P) package image

NE5534AP ACTIVE

Single, 30-V, 10-MHz, low-noise (6 nV/√Hz) operational amplifier for audio applications

Same as: NE5534AP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

OPA134PA ACTIVE Single SoundPlus™ 8-MHz, 50-pA, high-performance audio op amp with FET inputs Wider supply voltage (5V to 36V), faster slew rate (20V/μs), lower offset voltage (2mV), higher output current (40mA), wider temp range (-40 to 85°C)

Same functionality with different pin-out to the compared device.

TLV9361IDBVR ACTIVE Single, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider supply voltage (4.5V to 40V), higher GBW (10.6MHz), faster slew rate (25V/μs), lower offset voltage (1.7mV), lower power (2.6mA), higher output current (60mA), wider temp range (-40 to 125°C)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More NE5534A information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 50 | TUBE

Features for the NE5534A

  • Equivalent Input Noise Voltage
    3.5 nV/√Hz Typ
  • Unity-Gain Bandwidth 10 MHz Typ
  • Common-Mode Rejection Ratio 100 dB Typ
  • High DC Voltage Gain 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ
    With VCC± = ±18 V and RL = 600 Ω
  • High Slew Rate 13 V/µs Typ
  • Wide Supply-Voltage Range ±3 V to ±20 V
  • Low Harmonic Distortion
  • Offset Nulling Capability
  • External Compensation Capability

Description for the NE5534A

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more