32-pin (RSM) package image

ONET1130EPRSMR ACTIVE

11.7-Gbps transceiver with modulator driver

ACTIVE Custom reel may be available
Same as: ONET1130EPRSMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET1130EPRSMT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 100
Package qty | Carrier 3,000 | LARGE T&R

Features for the ONET1130EP

  • Integrated Limiting Amplifier and Modulator Driver
  • 2-Wire Digital Interface with Integrated DACs and
    ADC for Control and Diagnostic Management
  • Output Polarity Select for TX and RX
  • Electrical and Optical Loopback.
  • Integrated Modulator Driver with Output Amplitude
    up to 2 VPP Single-ended and Bias Current
    up to 150 mA Source.
  • Automatic Power Control (APC) Loop with
    Selectable Monitor PD Range
  • Programmable TX Input Equalizer
  • TX Cross-Point Adjust and De-Emphasis
  • Includes Laser Safety Features
  • Integrated Limiting Amplifier with Programmable
    LOS Threshold
  • Adjustable RX Equalization and Input Threshold
  • Programmable RX Output Voltage and De-
    emphasis.
  • Power Supply Monitor and Temperature Sensor
  • Single 2.5-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 4 mm × 4 mm 32-Pin QFN
    Package with 0.4 mm Pitch

Description for the ONET1130EP

The ONET1130EP is an integrated modulator driver and limiting amplifier designed to operate from 1 Gbps to 11.7 Gbps. Optical and electrical loopback are included and a two-wire serial interface allows digital control of the features.

The transmit path consists of an adjustable input equalizer for equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line of FR4 printed circuit boards, and an output modulator driver. Output waveform control, in the form of cross-point adjustment and de-emphasis are available to improve the optical eye mask margin. Bias current for the laser is provided and an integrated automatic power control (APC) loop to compensate for variations in average optical power over voltage, temperature and time is included.

The receive path consists of a limiting amplifier with programmable equalization and threshold adjustment, and output de-emphasis to compensate for frequency dependent loss of connectors, microstrips or striplines connected to the output of the device, The receiver output amplitude and loss of signal assert level can be adjusted.

The ONET1130EP contains internal analog to digital and digital to analog converters to support transceiver management and eliminate the need for special purpose microcontrollers.

The transceiver is characterized for operation from –40°C to 100°C case temperatures and is available in a small footprint 4mm × 4mm, 32 pin RoHS compliant VQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET1130EPRSMT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more