16-pin (RGT) package image

ONET1191PRGTR

11.3-Gbps limiting amplifier

Same as: ONET1191PRGTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET1191PRGTT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

More ONET1191P information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the ONET1191P

  • Up to 11.3-Gbps Operation
  • Loss-of-Signal Detection (LOS)
  • Adjustable Output Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip, 50- Back-Termination to VCC
  • Single 3.3 V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8× and 10× Fibre Channel Optical Transmitters
    • SONET OC-192/SDH-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-Pin MSA Transponder Modules
    • Cable Driver and Receiver

Description for the ONET1191P

The ONET1191P is a high-speed, 3.3-V limiting amplifier for copper-cable and fiber-optic applications with data rates up to 11.3 Gbps.

This device provides a gain of about 40 dB which ensures a fully differential output swing for input signals as low as 5 mVpp. The output amplitude can be adjusted from 400 mVpp to 700 mVpp. Loss-of-signal detection and output disable are also provided.

The part is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package, typically dissipates less than 110 mW, and is characterized for operation from -40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET1191PRGTT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more