ONET4201LD

OBSOLETE

155-Mbps to 4.25-Gbps laser driver with active back termination

Product details

Type Laser driver Data rate (max) (Mbps) 4250 Features Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 32000 Imod (A) 0.085 Supply current (max) (µA) 55000 Deterministic jitter (typ) (ps) 13 Operating temperature range (°C) -40 to 85
Type Laser driver Data rate (max) (Mbps) 4250 Features Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 32000 Imod (A) 0.085 Supply current (max) (µA) 55000 Deterministic jitter (typ) (ps) 13 Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Multirate Operation From 155 Mbps up to 4.25 Gbps
  • Bias Current Programmable From 1 mA to 100 mA
  • Modulation Current Programmable From 5 mA to 85 mA
  • APC and Fault Detection
  • Fault Mode Selection
  • Bias and Photodiode Current Monitors
  • CML Data Inputs
  • Temperature Compensation of Modulation Current
  • Single 3.3-V Supply
  • Active Back-Termination at the Output
  • Surface-Mount, Small-Footprint, 4-mm × 4-mm, 24-Lead QFN Package
  • APPLICATIONS
    • SONET/SDH Transmission Systems
    • Fibre Channel Optical Modules
    • Fiber Optic Data Links
    • Digital Cross-Connects
    • Optical Transmitters

  • Multirate Operation From 155 Mbps up to 4.25 Gbps
  • Bias Current Programmable From 1 mA to 100 mA
  • Modulation Current Programmable From 5 mA to 85 mA
  • APC and Fault Detection
  • Fault Mode Selection
  • Bias and Photodiode Current Monitors
  • CML Data Inputs
  • Temperature Compensation of Modulation Current
  • Single 3.3-V Supply
  • Active Back-Termination at the Output
  • Surface-Mount, Small-Footprint, 4-mm × 4-mm, 24-Lead QFN Package
  • APPLICATIONS
    • SONET/SDH Transmission Systems
    • Fibre Channel Optical Modules
    • Fiber Optic Data Links
    • Digital Cross-Connects
    • Optical Transmitters

The ONET4201LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features.

The device is available in a small-footprint, 4-mm × 4-mm, 24-pin, QFN package. The circuit requires a single 3.3-V supply.

This power-efficient laser driver is characterized for operation from –40°C to 85°C.

The ONET4201LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features.

The device is available in a small-footprint, 4-mm × 4-mm, 24-pin, QFN package. The circuit requires a single 3.3-V supply.

This power-efficient laser driver is characterized for operation from –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 155 Mbps to 4.25 Gbps Laser Driver datasheet (Rev. A) 27 Aug 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location