16-pin (RGT) package image

ONET4201PARGTT OBSOLETE

1-Gbps to 4.25-Gbps limiting amplifier with LOS & RSSI

OBSOLETE Custom reel may be available
Same as: ONET4201PARGTT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4201PARGTR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: 5A991B1

More ONET4201PA information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ONET4201PA

  • Multi-Rate Operation from 155 Mbps up to 4.25 Gbps
  • 89 mW Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable
  • CML Data Outputs
  • Receive Signal Strength Indicator (RSSI)
  • Loss of Signal Detection
  • Polarity Select
  • Single 3.3-V Supply
  • Surface Mount Small Footprint 3-mm × 3-mm 16-Pin QFN Package
  • Pin-Compatible with the ONET2501PA and ONET3301PA
  • APPLICATIONS
    • Multi-Rate OC3 to OC-48 FEC SONET/SDH Transmission Systems
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Receivers
    • Gigabit Ethernet Receivers

Description for the ONET4201PA

The ONET4201PA is a versatile high-speed, 3.3-V limiting amplifier for multiple fiber optic applications with data rates up to 4.25 Gbps.

This device provides a gain of about 50 dB, which ensures a fully differential output swing for input signals as low as 3 mVp-p.

The high input signal dynamic range ensures low jitter output signals even when overdriven with input signal swings as high as 1200 mVp-p.

The ONET4201PA provides a loss of signal detection as well as a received signal strength indicator.

The part is available in a small footprint 3-mm × 3-mm 16-pin QFN package and is pin-compatible with the ONET2501PA and ONET3301PA.

This power efficient limiting amplifier typically dissipates less than 89 mW and it is characterized for operation from -40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET4201PARGTR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more