ONET4251PA

ACTIVE

1-Gbps to 4.25-Gbps limiting amplifier with LOS & RSSI

Product details

Type Limiting amplifier Data rate (max) (Mbps) 4250 Features Disable Supply current (typ) (µA) 27000 Supply current (max) (µA) 40000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 85
Type Limiting amplifier Data rate (max) (Mbps) 4250 Features Disable Supply current (typ) (µA) 27000 Supply current (max) (µA) 40000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Multi-Rate Operation from 1 Gbps up to 4.25 Gbps
  • 89-mW Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable
  • CML Data Outputs
  • Receive Signal Strength Indicator (RSSI)
  • Loss of Signal Detection
  • Polarity Select
  • Single 3.3-V Supply
  • Surface Mount Small Footprint 3-mm × 3-mm 16-Pin QFN Package
  • APPLICATIONS
    • Cable Driver and Receiver
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Receivers
    • Gigabit Ethernet Receivers

  • Multi-Rate Operation from 1 Gbps up to 4.25 Gbps
  • 89-mW Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable
  • CML Data Outputs
  • Receive Signal Strength Indicator (RSSI)
  • Loss of Signal Detection
  • Polarity Select
  • Single 3.3-V Supply
  • Surface Mount Small Footprint 3-mm × 3-mm 16-Pin QFN Package
  • APPLICATIONS
    • Cable Driver and Receiver
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Receivers
    • Gigabit Ethernet Receivers

The ONET4251PA is a versatile high-speed limiting amplifier for multiple fiber optic applications with data rates up to 4.25 Gbps.

This device provides a gain of about 50 dB, which ensures a full 800-mVp-p differential output swing over its wide input signal dynamic range.

The high input signal dynamic range ensures low jitter output signals even when overdriven with input signal swings as high as 1200 mVp-p.

The ONET4251PA comprises a loss of signal detection as well as a received signal strength indicator.

The part is available in a small footprint 3-mm × 3-mm 16-pin QFN package. It requires a single 3.3-V supply.

This power efficient limiting amplifier dissipates less than 89 mW typical. It is characterized for operation from -40°C to 85°C.

The ONET4251PA is a versatile high-speed limiting amplifier for multiple fiber optic applications with data rates up to 4.25 Gbps.

This device provides a gain of about 50 dB, which ensures a full 800-mVp-p differential output swing over its wide input signal dynamic range.

The high input signal dynamic range ensures low jitter output signals even when overdriven with input signal swings as high as 1200 mVp-p.

The ONET4251PA comprises a loss of signal detection as well as a received signal strength indicator.

The part is available in a small footprint 3-mm × 3-mm 16-pin QFN package. It requires a single 3.3-V supply.

This power efficient limiting amplifier dissipates less than 89 mW typical. It is characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1 Gbps to 4.25 Gbps Limiting Amplifier With LOS and RSSI datasheet (Rev. A) 08 Nov 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos