16-pin (RGT) package image

ONET8501PBRGTR

11.3-Gbps rate-selectable limiting amplifier

Same as: ONET8501PBRGTRG4, ONET8501PBRGTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET8501PBRGTT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

More ONET8501PB information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 100
Package qty | Carrier 3,000 | LARGE T&R

Features for the ONET8501PB

  • Up to 11.3-Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Input Bandwidth
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output Preemphasis
  • Adjustable Input Threshold Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip 50-Ω Back-
    Termination to VCC
  • Single 3.3-V Supply
  • Output Disable
  • Surface Mount Small Footprint 3-mm × 3-mm,
    16-Pin, RoHS compliant VQFN Package

Description for the ONET8501PB

The ONET8501PB device is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output preemphasis, input threshold voltage (slice level), and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

The ONET8501PB provides a gain of about 34 dB which ensures a fully differential output swing for input signals as low as 20 mVpp. The output amplitude can be adjusted to 350 mVpp, 650 mVpp, or 850 mVpp. To compensate for frequency-dependent loss of microstrips or striplines connected to the output of the device, programmable preemphasis is included in the output stage. A settable loss of signal detection and output disable are also provided.

The device, available in RoHS compliant small footprint 3-mm × 3-mm, 16-pin VQFN package, typically dissipates less than 170 mW and is characterized for operation from &3150;40°C to 100°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ONET8501PBRGTT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more