8-pin (D) package image

OPA132U/2K5 ACTIVE

Single SoundPlus™ 8-MHz, 5-pA, High Performance Audio Operational Amplifiers with FET inputs

ACTIVE Custom reel may be available
Same as: OPA132U/2K5.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA132U ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C)
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA132

  • A newer version of this device is now available: OPA2156
  • FET input: IB = 50pA Maximum
  • Wide bandwidth: 8MHz
  • High slew rate: 20V/µs
  • Low noise: 8nV/√Hz (1kHz)
  • Low distortion: 0.00008%
  • High open-loop gain: 126dB (2kΩ load)
  • Wide supply range: ±2.5V to ±18V
  • Low offset voltage: 500µV maximum
  • Single, dual, and quad versions

Description for the OPA132

The OPA132, OPA2132, and OPA4132 (OPAx132) series of FET-input operational amplifiers provides high speed and excellent dc performance. The combination of high slew rate and wide bandwidth provide fast settling time. The single, dual, and quad versions have identical specifications for maximum design flexibility. High-performance grades are available in the single and dual versions. All are an excellent choice for general-purpose, audio, data-acquisition, and communications applications, especially where high source impedance is encountered.

The OPAx132 operational amplifiers are easy to use and free from phase inversion and overload problems often found in common FET-input operational amplifiers. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range. The OPAx132 series of operational amplifiers are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. Dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The single version is available in 8-pin SOIC surface mount package, the dual version is available in 8-pin DIP and SOIC surface-mount packages. The quad version is available in SOIC surface-mount packages. All are specified for –40°C to +85°C operation.

The OPA2156 is a next-generation version, offering lower broadband noise (3nV/√Hz), wider bandwidth (25MHz), and rail-to-rail inputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA132U ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more