Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the OPA141
- Low Supply Current: 2.3mA max
- Low Offset Drift: 10µV/°C max
- Low Input Bias Current: 20pA max
- Very Low 1/f Noise: 250nVPP
- Low Noise: 6.5nV/√Hz
- Wide Bandwidth: 10MHz
- Slew Rate: 20V/µs
- Input Voltage Range Includes V–
- Rail-to-Rail Output
- Single-Supply Operation: 4.5V to 36V
- Dual-Supply Operation: ±2.25V to ±18V
- No Phase Reversal
- MSOP-8, TSSOP Packages
- APPLICATIONS
- Battery-Powered Instruments
- Industrial Controls
- Medical Instrumentation
- Photodiode Amplifiers
- Active Filters
- Data Acquisition Systems
- Portable Audio
- Automatic Test Systems
All other trademarks are the property of their respective owners
Description for the OPA141
The OPA141, OPA2141, and OPA4141 amplifier family is a series of low-power JFET input amplifiers that feature good drift and low input bias current. The rail-to-rail output swing and input range that includes V– allow designers to take advantage of the low-noise characteristics of JFET amplifiers while also interfacing to modern, single-supply, precision analog-to-digital converters (ADCs) and digital-to-analog converters (DACs).
The OPA141 achieves 10MHz unity-gain bandwidth and 20V/µs slew rate while consuming only 1.8mA (typ) of quiescent current. It runs on a single 4.5 to 36V supply or dual ±2.25V to ±18V supplies.
All versions are fully specified from –40°C to +125°C for use in the most challenging environments. The OPA141 (single) and OPA2141 (dual) versions are available in both MSOP-8 and SO-8 packages; the OPA4141 (quad) is available in the SO-14 and TSSOP-14 packages.