8-pin (P) package image

OPA177GP OBSOLETE

Precision Operational Amplifier

OPA177GP is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

OPA177GS/2K5 ACTIVE Precision Operational Amplifier Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More OPA177 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA177

  • Low offset voltage: 25 µV (max)
  • Low offset voltage drift: 0.3 µV/°C (max)
  • High open-loop gain: 134 dB (min)
  • Low quiescent current: 1.3 mA (typ)
  • Low input bias ±2 nA (max)
  • Wide supply voltage range: 6 V to 36 V
  • Replaces industry-standard op amps: OP-07, OP-77, OP-177, AD707, and more
  • For improved performance with ±40-V overvoltage protection, see the OPA206

Description for the OPA177

The OPA177 precision bipolar op amp feature very low offset voltage and drift. Laser-trimmed offset, drift and input bias current virtually eliminate the need for costly external trimming. High performance and low cost make these devices an excellent choice for a wide range of precision instrumentation.

The low quiescent current of the OPA177 dramatically reduces warm-up drift and errors due to thermoelectric effects in input interconnections. The OPA177 provides an effective alternative to chopper-stabilized amplifiers. The low noise of the OPA177 helps maintain maximum signal integrity.

OPA177 performance grade-outs are available. Packaging options include 8-pin plastic DIP and SO-8 surface-mount packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more