5-pin (DBV) package image

OPA202IDBVT ACTIVE

Low-noise (0.2 µVPP, 9 nV/√Hz) heavy-capacitive-drive (25 nF) super-beta precision op amp

ACTIVE Custom reel may be available
Same as: OPA202IDBVT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA202IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 120
Package qty | Carrier 250 | SMALL T&R

Features for the OPA202

  • Precision super-beta performance:
    • Low offset voltage: 200 µV (maximum)
    • Ultra-low drift: 1 µV/°C (maximum)
  • Excellent efficiency:
    • Quiescent current: 580 µA (typical)
    • Gain-bandwidth product: 1 MHz
    • Low input voltage noise: 9 nV/√Hz
  • Ease of use, design simplicity:
    • Heavy capacitive load drive: 5-µs settling time with 25 nF
    • Ultra-high input impedance: 3000 GΩ and
      0.5 pF
    • EMI hardened, thermal, and short-circuit protection
  • Stable Performance:
    • High CMRR and AOL: 126 dB (minimum)
    • High PSRR: 126 dB (minimum)
  • Low bias current: 2 nA (maximum)
  • Low 0.1-Hz to 10-Hz noise: 0.2 µVPP
  • Wide supply voltage: ±2.25 V to ±18 V
  • Replaces OP-07 and OP-27

Description for the OPA202

The OPA202, OPA2202, and OPA4202 (OPAx202) are a family of devices built on TI’s industry-leading precision super-beta, complementary, bipolar semiconductor process. This process offers ultra-low flicker noise, low offset voltage, low offset voltage temperature drift, and excellent linearity with common-mode and power-supply variation. These devices offer an exceptional combination of dc precision, heavy capacitive load drive, and protection against external EMI, thermal, and short-circuit events.

The supply current is 580 µA at ±18 V. The OPAx202 do not exhibit phase inversion, and the series is stable with high capacitive loads. The OPAx202 are fully specified with a temperature range from –40°C to +105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA202IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more