8-pin (DGK) package image

OPA2342EA/250 LAST TIME BUY

Dual, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier

LAST TIME BUY Custom reel may be available
Same as: OPA2342EA/250.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
OPA2342EA/250 is in the process of being discontinued
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV9002IDGKR ACTIVE Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2342EA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA2342 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA2342

  • LOW QUIESCENT CURRENT: 150uA typ
  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • SINGLE SUPPLY CAPABILITY
  • LOW COST
  • MicroSIZE PACKAGE OPTIONS:
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • BANDWIDTH: 1MHz
  • SLEW RATE: 1V/us
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • COMMUNICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • ACTIVE FILTERS
    • TEST EQUIPMENT
    • CONSUMER ELECTRONICS

Description for the OPA2342

The OPA342 series rail-to-rail CMOS operational amplifiers are designed for low-cost, low-power, miniature applications. They are optimized to operate on a single supply as low as 2.5V with an input common-mode voltage range that extends 300mV beyond the supplies.

Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital Converters (ADC). They are also well suited for general-purpose and audio applications and providing I/V conversion at the output of Digital-to-Analog Converters (DAC). Single, dual, and quad versions have identical specs for design flexibility.

The OPA342 series offers excellent dynamic response with a quiescent current of only 250uA max. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2342EA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more