8-pin (DGK) package image

OPA2725AIDGKT ACTIVE

Dual, 12-V, 20-MHz, low-power, low-offset operational amplifier

ACTIVE Custom reel may be available
Same as: OPA2725AIDGKT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2725AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA2725

  • BANDWIDTH: 20MHz
  • SLEW RATE: 30V/µs
  • FAST 16-Bit SETTLING TIME
  • LOW NOISE: 6nV/Hz (typ) at 100kHz
  • EXCELLENT CMRR, PSRR, and AOL
  • RAIL-TO-RAIL OUTPUT
  • CM RANGE INCLUDES GND
  • THD+N: 0.0003% (typ) at 1kHz
  • QUIESCENT CURRENT: 5.5mA/ch (max)
  • SUPPLY VOLTAGE: 4V to 12V
  • SHUTDOWN MODE (OPAx726): 6µA/ch
  • APPLICATIONS
    • OPTICAL NETWORKING
    • TRANSIMPEDANCE AMPLIFIERS
    • INTEGRATORS
    • ACTIVE FILTERS
    • A/D CONVERTER BUFFERS
    • I/V CONVERTER FOR DACs
    • PORTABLE AUDIO
    • PROCESS CONTROL
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description for the OPA2725

The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs).

Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.

The OPA725 and OPA726 op amps can be used in single-supply applications from 4V up to 12V, or dual-supply from ±2V to ±6V. The output swings to within 150mV of the rails, maximizing dynamic range. The shutdown versions (OPAx726) reduce the quiescent current to less than 6µA and feature a reference pin for easy shutdown operation with standard CMOS logic in dual supply applications.

The OPA725 (single) is available in SOT23-5 and SO-8 [ackages, and the OPA2725 (dual) is available in MSOP-8 (Q1 ’04) and SO-8 packages. The OPA726 (single with shutdown) is available in MSOP-8 and SO-8. The OPA2726 (dual with shutdown) is available in MSOP-10. All versions are specified for operation from –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2725AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more