8-pin (P) package image

OPA277P ACTIVE

Dual, 36-V, 10µV offset, 0.1µV/˚C drift, bipolar, operational amplifier

Same as: OPA277P.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

OPA277U/2K5 ACTIVE Dual, 36-V, 10µV offset, 0.1µV/˚C drift, bipolar, operational amplifier Available in SOIC package.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA277 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C)
Package qty | Carrier 50 | TUBE

Features for the OPA277

  • Ultra-low offset voltage: 10 µV
  • Ultra-low drift: ±0.1 µV/°C
  • High open-loop gain: 134 dB
  • High common-mode rejection: 140 dB
  • High power-supply rejection: 130 dB
  • Low bias current: 1-nA maximum
  • Wide supply range: ±2 V to ±18 V
  • Low quiescent current: 800 µA/amplifier
  • Single, dual, and quad versions
  • Replaces OP-07, OP-77, and OP-177
  • For similar performance with ±40-V overvoltage protection, see the OPA2206

Description for the OPA277

The OPAx277 series of precision operational amplifiers replace the industry standard OP-177. The OPAx277 devices offer improved noise, wider output voltage swing, and are twice as fast with half the quiescent current. Features include ultra-low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.

The OPAx277 operate from ±2-V to ±18-V supplies with excellent performance. Unlike most op amps that are specified at only one supply voltage, the OPAx277 series is specified for real-world applications; a single limit applies over the ±5-V (10-V) to ±15-V (30-V) supply range. High performance is maintained as the amplifiers swing to the specified limits. Because the initial offset voltage (±20 µV, maximum) is so low, user adjustment is usually not required. However, the single version (OPA277) provides external trim pins for special applications.

The OPAx277 are easy to use and free from phase inversion and the overload problems found in some other op amps. These devices are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions. Dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more