8-pin (DGK) package image

OPA2822E/2K5 ACTIVE

Dual, wideband low-noise SpeedPlus™ operational amplifier

ACTIVE Custom reel may be available
Same as: OPA2822E/2K5.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LMH6628MAX/NOPB ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2822E/250 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA2822 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA2822

  • LOW INPUT NOISE VOLTAGE: 2.0nV/Hz
  • HIGH UNITY GAIN BANDWIDTH: 500MHz
  • HIGH GAIN BANDWIDTH PRODUCT: 240MHz
  • HIGH OUTPUT CURRENT: 90mA
  • SINGLE +5V TO +12V OPERATION
  • LOW SUPPLY CURRENT: 4.8mA/ch
  • APPLICATIONS
    • xDSL DIFFERENTIAL LINE RECEIVERS
    • HIGH DYNAMIC RANGE ADC DRIVERS
    • LOW NOISE PLL INTEGRATORS
    • TRANSIMPEDANCE AMPLIFIERS
    • PRECISION BASEBAND I/Q AMPLIFIERS
    • ACTIVE FILTERS

All trademarks are the property of their respective owners.

Description for the OPA2822

The OPA2822 offers very low 2.0nV/Hz input noise in a wideband, unity gain stable, voltage-feedback architecture. Intended for xDSL receiver applications, the OPA2822 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a passive filter between this amplifier and the codec. Harmonic distortion for a 2Vpp differential output operating from +5V to +12V supplies is ≤ –100dBc through 1MHz input frequencies. Operating on a low 4.8mA/ch supply current, the OPA2822 can satisfy all xDSL receiver requirements over a wide range of possible supply voltages—from a single +5V condition, to ±5V, on up to a single +12V design.

General-purpose applications on a single +5V supply will benefit from high input and output voltage swing available on this reduced supply voltage. Low-cost precision integrators for PLLs will also benefit from the low voltage noise and offset voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2822E/250 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more