Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 75 | TUBE |
Features for the OPA333
- Low Offset Voltage: 10 µV (Maximum)
- Zero Drift: 0.05 µV/°C (Maximum)
- 0.01-Hz to 10-Hz Noise: 1.1 µVPP
- Quiescent Current: 17 µA
- Single-Supply Operation
- Supply Voltage: 1.8 V to 5.5V
- Rail-to-Rail Input/Output
- microSize Packages: SC70 and SOT23
Description for the OPA333
The OPAx333 series of CMOS operational amplifiers use a proprietary auto-calibration technique to simultaneously provide very low offset voltage (10 µV, maximum) and near-zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) can be used. These devices are optimized for low-voltage, single-supply operation.
The OPAx333 family offers excellent CMRR without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.
The OPA333 (single version) is available in the 5-pin SOT-23, SOT, and 8-pin SOIC packages, while the OPA2333 (dual version) is available in the 8-pin VSON, SOIC, and VSSOP packages. All versions are specified for operation from 40°C to 125°C.