8-pin (D) package image

OPA335AID LAST TIME BUY

Single 0.05uV/C max, single-supply CMOS operational amplifier

Same as: OPA335AID.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
OPA335AID is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA387DBVT ACTIVE Ultra-high precision (2 µV), zero-drift (0.003 µV/C), low-input-bias-current op amp (single)
OPA387DBVR ACTIVE Ultra-high precision (2 µV), zero-drift (0.003 µV/C), low-input-bias-current op amp (single)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA335AIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA335 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the OPA335

  • LOW OFFSET VOLTAGE:5 µV (max)
  • ZERO DRIFT: 0.05 µV/°C (max)
  • QUIESCENT CURRENT: 285 µA
  • SINGLE-SUPPLY OPERATION
  • SINGLE AND DUAL VERSIONS
  • SHUTDOWN
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • TRANSDUCER APPLICATIONS
    • TEMPERATURE MEASUREMENT
    • ELECTRONIC SCALES
    • MEDICAL INSTRUMENTATION
    • BATTERY-POWERED INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description for the OPA335

The OPA334 and OPA335 series of CMOS operational amplifiers use auto-zeroing techniques to simultaneously provide very low offset voltage (5µV max), and near zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing. Single or dual supplies as low as +2.7V (±1.35V) and up to +5.5V (±2.75V) may be used. These op amps are optimized for low-voltage, single-supply operation.

The OPA334 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current of 2µA. When the Enable pin is connected high, the amplifier is active. Connecting Enable low disables the amplifier, and places the output in a high impedance state.

The OPA334 (single version with shutdown) comes in MicroSIZE SOT23-6. The OPA335 (single version without shutdown) is available in SOT23-5, and SO-8. The OPA2334 (dual version with shutdown) comes in MicroSIZE MSOP-10. The OPA2335 (dual version without shutdown) is offered in the MSOP-8 and SO-8 packages. All versions are specified for operation from –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA335AIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more