16-pin (D) package image

OPA3691ID ACTIVE

Triple Wideband Current Feedback Operational Amplifier with Disable

Same as: OPA3691ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA3691 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the OPA3691

  • FLEXIBLE SUPPLY RANGE:
    +5V to +12V Single-Supply
    ±2.5V to ±6V Dual Supply
  • UNITY-GAIN STABLE: 280MHz (G = 1)
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • HIGH SLEW RATE: 2100V/µs
  • LOW SUPPLY CURRENT: 5.1mA/ch
  • LOW DISABLED CURRENT: 150µA/ch
  • IMPROVED HIGH-FREQUENCY PINOUT
  • WIDEBAND +5V OPERATION: 190MHz (G = +2)
  • APPLICATIONS
    • RGB AMPLIFIERS
    • WIDEBAND INA
    • BROADBAND VIDEO BUFFERS
    • HIGH-SPEED IMAGING CHANNELS
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • ACTIVE FILTERS
    • CABLE DRIVERS

All trademarks are the property of their respective owners.

Description for the OPA3691

The OPA3691 sets a new level of performance for broadband, triple current-feedback op amps. Operating on a very low 5.1mA/ch supply current, the OPA3691 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers a high output current with minimal voltage headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA3691 can deliver a 1V to 4V output swing with over 120mA drive current and 150MHz bandwidth. This combination of features makes the OPA3691 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The OPA3691‘s low 5.1mA/ch supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3691 supply current drops to less than 150µA/ch while the output goes into a high impedance state. This feature may be used for power savings.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more