5-pin (DCK) package image

OPA378AIDCKT ACTIVE

Low-noise, 900-kHz, RRIO, precision operational amplifier, zero-drift series

ACTIVE Custom reel may be available
Same as: OPA378AIDCKT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA378AIDCKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA378

  • LOW NOISE
    • 0.4µVPP, 0.1Hz to 10Hz
    • 20nV/√Hz at 1kHz
  • ZERØ-DRIFT SERIES
    • LOW OFFSET VOLTAGE: 20µV
    • LOW OFFSET DRIFT: 0.1µV/°C
  • QUIESCENT CURRENT: 125µA
  • GAIN BANDWIDTH: 900kHz
  • RAIL-TO-RAIL INPUT/OUTPUT
  • EMI FILTERING
  • SUPPLY VOLTAGE: 2.2V to 5.5V
  • microSIZE PACKAGES: SC70 and SOT23
  • APPLICATIONS
    • PORTABLE MEDICAL DEVICES
      • GLUCOSE METERS
      • OXYGEN METERING
      • HEART RATE MONITORS
    • WEIGH SCALES
    • BATTERY-POWERED INSTRUMENTS
    • THERMOPILE MODULES
    • HANDHELD TEST EQUIPMENT
    • SENSOR SIGNAL CONDITIONING

All trademarks are the property of their respective owners.

Description for the OPA378

The OPA378 and OPA2378 represent a new generation of Zerø-Drift, microPOWER operational amplifiers that use a proprietary auto-calibration technique to provide minimal input offset voltage (20µV) and offset voltage drift (0.1µV/°C). The combination of low input voltage noise, high gain bandwidth (900kHz), and low power (150µA max) enable these devices to achieve optimum performance for low-power precision applications. In addition, the excellent PSRR performance, coupled with a wide input supply range of 2.2V to 5.5V and rail-to-rail input and output, makes it an outstanding choice for single-supply applications that run directly from batteries without regulation.

The OPA378 (single version) is available in both a microSIZE SC70-5 and a SOT23-5 package. The OPA2378 (dual version) is offered in a SOT23-8 package. All versions are specified for operation from –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA378AIDCKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more