8-pin (DRB) package image

OPA381AIDRBT LAST TIME BUY

Precision, Low Power, High-Speed Transimpedance Amplifier

LAST TIME BUY Custom reel may be available
Same as: OPA381AIDRBT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA381 information

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA381

  • OVER 250kHz TRANSIMPEDANCE BANDWIDTH
  • DYNAMIC RANGE: 5 Decades
  • EXCELLENT LONG-TERM STABILITY
  • LOW VOLTAGE NOISE: 10nV/Hz
  • BIAS CURRENT: 3pA
  • OFFSET VOLTAGE: 25µV (max)
  • OFFSET DRIFT: 0.1µV/°C (max)
  • GAIN BANDWIDTH: 18MHz
  • QUIESCENT CURRENT: 800µA
  • FAST OVERLOAD RECOVERY
  • SUPPLY RANGE: 2.7V to 5.5V
  • SINGLE AND DUAL VERSIONS
  • MicroPACKAGE: DFN-8, MSOP-8
  • APPLICATIONS
    • PRECISION I/V CONVERSION
    • PHOTODIODE MONITORING
    • OPTICAL AMPLIFIERS
    • CAT-SCANNER FRONT-END
    • PHOTO LAB EQUIPMENT

All trademarks are the property of their respective owners.

Description for the OPA381

The OPA381 family of transimpedance amplifiers provides 18MHz of Gain Bandwidth (GBW), with extremely high precision, excellent long-term stability, and very low 1/f noise. The OPA381 features an offset voltage of 25µV (max), offset drift of 0.1µV/°C (max), and bias current of 3pA. The OPA381 far exceeds the offset, drift, and noise performance that conventional JFET op amps provide.

The signal bandwidth of a transimpedance amplifier depends largely on the GBW of the amplifier and the parasitic capacitance of the photodiode, as well as the feedback resistor. The 18MHz GBW of the OPA381 enables a trans-impedance bandwidth of >: 250kHz in most configurations. The OPA381 is ideally suited for fast control loops for power level measurement on an optical fiber.

As a result of the high precision and low-noise characteristics of the OPA381, a dynamic range of 5 decades can be achieved. This capability allows the measurement of signal currents in the order of 10nA, and up to 1mA in a single I/V conversion stage. In contrast to logarithmic amplifiers, the OPA381 provides very wide bandwidth throughout the full dynamic range. By using an external pulldown resistor to –5V, the output voltage range can be extended to include 0V.

The OPA381 and OPA2381 are both available in MSOP-8 and DFN-8 (3mm x 3mm) packages. They are specified from –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more