14-pin (D) package image

OPA3832ID ACTIVE

250MHz triple, low-power, high-speed, fixed-gain operational amplifier

Same as: OPA3832ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

LMH6654MFX/NOPB ACTIVE Single Channel, Low Power, 250 MHz, Low Noise Amplifiers

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA3832 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA3832

  • HIGH BANDWIDTH: 80MHz (G = +2)
  • LOW SUPPLY CURRENT: 3.9mA/ch (VS = +5V)
  • FLEXIBLE SUPPLY RANGE:
    ±1.5V to ±5.5V Dual Supply
    +3V to +11V Single Supply
  • INPUT RANGE INCLUDES GROUND ON SINGLE SUPPLY
  • 4.9VPP OUTPUT SWING ON +5V SUPPLY
  • HIGH SLEW RATE: 350V/µs
  • LOW INPUT VOLTAGE NOISE: 9.3nV/Hz
  • APPLICATIONS
    • SINGLE-SUPPLY VIDEO LINE DRIVERS
    • CCD IMAGING CHANNELS
    • LOW-POWER ULTRASOUND
    • PORTABLE CONSUMER ELECTRONICS

All other trademarks are the property of their respective owners.

Description for the OPA3832

The OPA3832 is a triple, low-power, high-speed, fixed-gain amplifier designed to operate on a single +3V to +11V supply. Operation on ±1.5V to ±5.5V supplies is also supported. The input range extends below ground and to within 1.7V of the positive supply.

Using complementary common-emitter outputs provides an output swing to within 30mV of ground and 60mV of the positive supply. The high output drive current and low differential gain and phase errors also make it ideal for single-supply consumer video products.

Low distortion operation is ensured by high bandwidth (80MHz) and slew rate (350V/µs), making the OPA3832 an ideal input buffer stage to 3V and 5V CMOS converters. Unlike earlier low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.3nV/Hz input voltage noise supports wide dynamic range operation.

The OPA3832 is available in an industry-standard SO-14 package or a small TSSOP-14 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more