14-pin (D) package image

OPA4342UA LAST TIME BUY

Quad, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier

Same as: OPA4342UAG4, OPA4342UA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
OPA4342UA is in the process of being discontinued
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV9004IDR ACTIVE Quad, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA4342 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA4342

  • LOW QUIESCENT CURRENT: 150uA typ
  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • SINGLE SUPPLY CAPABILITY
  • LOW COST
  • MicroSIZE PACKAGE OPTIONS:
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • BANDWIDTH: 1MHz
  • SLEW RATE: 1V/us
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • COMMUNICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • ACTIVE FILTERS
    • TEST EQUIPMENT
    • CONSUMER ELECTRONICS

Description for the OPA4342

The OPA342 series rail-to-rail CMOS operational amplifiers are designed for low-cost, low-power, miniature applications. They are optimized to operate on a single supply as low as 2.5V with an input common-mode voltage range that extends 300mV beyond the supplies.

Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital Converters (ADC). They are also well suited for general-purpose and audio applications and providing I/V conversion at the output of Digital-to-Analog Converters (DAC). Single, dual, and quad versions have identical specs for design flexibility.

The OPA342 series offers excellent dynamic response with a quiescent current of only 250uA max. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more