14-pin (D) package image

OPA4343UA LAST TIME BUY

Quad, 5.5-V, 5.5-MHz, RRIO operational amplifier

Same as: OPA4343UA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
OPA4343UA is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV9064IDR ACTIVE Quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA4343UA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA4343 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA4343

  • RAIL-TO-RAIL INPUT/OUTPUT
  • MICRO SIZE PACKAGES
  • WIDE BANDWIDTH: 5.5MHz
  • HIGH SLEW RATE: 6V/us
  • LOW THD+NOISE: 0.0007% (f = 1kHz)
  • LOW QUIESCENT CURRENT: 850uA/chan
  • SINGLE, DUAL, AND QUAD VERSIONS
  • APPLICATIONS
    • DRIVING A/D CONVERTERS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • AUDIO PROCESSING
    • COMMUNICATIONS
    • ACTIVE FILTERS
    • TEST EQUIPMENT

Description for the OPA4343

OPA343 series rail-to-rail CMOS operational amplifiers are designed for low-cost, miniature applications. They are optimized for low-voltage, single-supply operation. Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital (A/D) converters. They are also well suited for general-purpose and audio applications as well as providing I/V conversion at the output of Digital-to-Analog (D/A) converters. Single, dual, and quad versions have identical specifications for design flexibility.

The OPA343 series operates on a single supply as low as 2.5V, and input common-mode voltage range extends 500mV beyond the supply rails. Output voltage swings to within 1mV of the supply rails with a 100k load. They offer excellent dynamic response (BW = 5.5MHz, SR = 6V/us), yet quiescent current is only 850uA. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA343) packages are the tiny SOT-23-5 surface mount and SO-8 surface mount. The dual (OPA2343) comes in the miniature MSOP-8 surface mount and SO-8 surface mount. The quad (OPA4343) packages are the space-saving SSOP-16 surface mount, SO-14 surface mount, and TSSOP-14 surface mount. All are specified from \x9640°C to +85°C and operate from \x9655°C to +125°C. A SPICE macromodel is available for design analysis.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA4343UA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more